30 THM CTL - Product Obsolete

Product 30 THM CTL is now an obsolete item.

30 THM CTL
30 THM CTL

Shaft, T-Case, 29.987 / 30.000 mm Diameter, Tubular, Class MM (h6), C60E Carbon Steel, 60 Rockwell C Min., 4000 mm Long


  • Thomson T-Case™ LinearRace® Shafting: Manufactured To Withstand Tough Usage And Deliver Optimal Performance.
  • Available from stock and cut to length in most material types and options.
  • T-Case shafts are hardened to an exact specification of 60 - 63 HRC, delivering long life in transportgrade applications.
  • Only available in Europe.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm
Actual Diameter29.987 / 30.000 mm 
Length4000 mm 

Specifications

SpecificationsValue
Case Depth, Minimum0.9 mm
ClassClass MM (h6) 
Hardness60 Rockwell C Min. 
MaterialC60E Carbon Steel 
Material, ShaftC60E Carbon Steel 
Option Tubular (TU)Tubular 
Roundness0.0030 mm
Straightness0.1 mm/m 
Surface Finish0.25 Ra µm 
Taper0.003 mm
Weight22 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?